Remuneration 2024
Board of Directors
This section is audited pursuant to Article 728a of the Swiss Code of Obligations. Due to rounding, individual amounts may not exactly match the totals provided.
Remuneration, Loans, and Credit Facilities
The members of the Board of Directors received a total remuneration of CHF 1.1 million in the year under review (2023: CHF 1.0 million). It consisted of a fixed remuneration and included social security payments. Total remuneration increased slightly in comparison to the prior year figures because the remuneration of Ines Pöschel is now covering the full financial year.
2024 | ||||||||
|---|---|---|---|---|---|---|---|---|
in CHF 1 000 (gross), (audited) | Fixed remuneration | Social security | Total fixed remuneration | Expense allowance | ||||
Patrick Burkhalter, Chairman | 254 | 18 | 272 | 6 | ||||
Dr. Martin Zwyssig, Deputy Chairman | 124 | 9 | 133 | 6 | ||||
Prof. Adrian Altenburger, Member | 124 | 9 | 133 | 6 | ||||
Sandra Emme, Member | 124 | 9 | 133 | 6 | ||||
Urban Linsi, Member | 124 | 9 | 133 | 6 | ||||
Ines Pöschel, Member | 124 | 9 | 133 | 6 | ||||
Stefan Ranstrand, Member | 124 | 9 | 133 | 6 | ||||
Total1) | 998 | 74 | 1 072 | 42 | ||||
1) The remuneration is rounded to the nearest thousand. Due to rounding, amounts may not precisely add up to the totals provided.
The Annual General Meeting 2024 has approved CHF 0.35 million for the period of January 1, 2024, to the Annual General Meeting 2024 and CHF 1.4 million from the Annual General Meeting 2024 to the Annual General Meeting 2025. The remuneration until Annual General Meeting 2024 stayed within the limits approved at the Annual General Meetings 2023 and 2024. In the 2025 compensation report, we will report on the limit approved for the term from Annual General Meeting 2025 to Annual General Meeting 2026.
2023 | ||||||||
|---|---|---|---|---|---|---|---|---|
in CHF 1 000 (gross), (audited) | Fixed cash remuneration | Social security | Total fixed remuneration | Expense allowance | ||||
Patrick Burkhalter, Chairman | 254 | 18 | 272 | 6 | ||||
Dr. Martin Zwyssig, Deputy Chairman | 124 | 9 | 133 | 6 | ||||
Prof. Adrian Altenburger, Member | 124 | 9 | 133 | 6 | ||||
Sandra Emme, Member | 124 | 9 | 133 | 6 | ||||
Urban Linsi, Member | 124 | 9 | 133 | 6 | ||||
Ines Pöschel, Member1) | 83 | 6 | 89 | 4 | ||||
Stefan Ranstrand, Member | 124 | 9 | 133 | 6 | ||||
Total2) | 957 | 71 | 1 027 | 40 | ||||
Approved Remuneration by the Annual General Meeting 20233) | 1 400 | |||||||
1) Ines Pöschel was elected to the Board of Directors at the 2023 Annual General Meeting.
2) The remuneration is rounded to the nearest thousand. Due to rounding, amounts may not precisely add up to the totals provided.
3) For the fiscal year 2023.
In 2024 and 2023, none of the members of the Board of Directors received any remuneration or loans from the Group other than those disclosed in this report. No allowances or loans were paid to related parties of the members of the Board of Directors, and no remuneration was assigned to former members of the Board of Directors or related parties.
As at December 31, 2024, no credits or loans were outstanding (December 31, 2023: none).
Participation Rights and Options on such Rights
No shares or options were granted to the members of the Board of Directors in the year under review.
The members of the Board of Directors (including related persons) owned the following numbers of shares of BELIMO Holding AG:
Number of shares, (audited) | December 31, 2024 | December 31, 2023 | ||
|---|---|---|---|---|
Prof. Adrian Altenburger | 1 085 | 1 000 | ||
Patrick Burkhalter | 71 475 | 71 300 | ||
Sandra Emme | 485 | 400 | ||
Urban Linsi1) | 160 915 | 160 630 | ||
Ines Pöschel | 385 | 300 | ||
Stefan Ranstrand | 410 | 325 | ||
Dr. Martin Zwyssig | 585 | 500 | ||
Total | 235 340 | 234 455 |
1) Urban Linsi is a member of the registered shareholder group Linsi, which holds a total of 2 400 000 voting shares (2023: 2 400 000).
Activities in Other Undertakings
The following table lists the comparable functions in other companies with an economic purpose of the members of the Board of Directors in other companies in accordance with article 734e of the Swiss Code of Obligations and Art. 25ter of the Articles of Incorporation:
Other mandates, (audited) | Listed Company | 2024 | 2023 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
Patrick Burkhalter, Chairman | BELIMO Automation AG1) | Member of the Board of Directors | X | X | ||||||
Dr. Martin Zwyssig, Deputy Chairman | BKW AG | Member of the Executive Committee2) | X | X | X | |||||
Pension Fund Bernische Kraftwerke | Member of the Board of Directors | X | X | |||||||
BKW group companies3) | Member of the Board of Directors | X | X | |||||||
Prof. Adrian Altenburger, Member | Energie Wasser Bern | Member of the Board of Directors | X | X | ||||||
J. Willers Engineering AG | Member of the Board of Directors | X | X | |||||||
Pasquale Baurealisation AG | Member of the Board of Directors | X | ||||||||
Artha AG | Member of the Board of Directors | X | X | |||||||
vyzn AG | Member of the Board of Directors | X | X | |||||||
Sandra Emme, Member | Zehnder Group AG | Member of the Board of Directors | X | X | X | |||||
Urban Linsi, Member | Linsi Delco GmbH | Member of the Board of Directors | X | X | ||||||
La stizun GmbH | Member of the Board of Directors | X | X | |||||||
Ines Pöschel, Member | Alcon Inc. | Member of the Board of Directors | X | X | X | |||||
dormakaba International Holding AG | Member of the Board of Directors | X | X | X | ||||||
Graubündner Kantonalbank | Member of the Board of Directors | X | X | X | ||||||
Reichle Holding AG | Member of the Board of Directors | X | X | |||||||
Stefan Ranstrand, Member | Trescal S.A. | Member of the Board of Directors | X | X | ||||||
EQT AB Group | Advisory Board or Other Member | X | X | X |
1) Subsidiary of the BELIMO Holding AG.
2) CFO BKW Group.
3) BKW group companies: BKW Building Solutions AG, BKW Energie AG, BKW Management AG, BKW Engineering AG, BKW Netzbeteiligung AG, Kraftwerke Oberhasli AG, BKW Infra Services AG.
Executive Committee
This section is audited pursuant to Article 728a of the Swiss Code of Obligations. Due to rounding, individual amounts may not exactly match the totals provided.
Remuneration, Loans, and Credit Facilities
The members of the Executive Committee received a total remuneration of CHF 5.7 million in the year under review (2023: CHF 5.3 million). This consisted of a fixed remuneration of CHF 3.0 million (2023: CHF 3.0 million) and a variable remuneration of CHF 2.6 million (2023: CHF 2.3 million). The base salary was slightly increased for one member of the Executive Committee, the other base salaries remained unchanged in comparison to prior year figures. The target variable remuneration was increased for all members of the Executive Committee. In 2024, the average target achievement was 119.2% (2023: 95.6%). The overall increase in achieving targets was due to the excellent achievement of the business objectives:
- Business objectives: The variable remuneration based on the economic performance of the Belimo Group reached 129% of the target variable remuneration and was thus considerably higher than the 86% achievement of the previous year, with an EBIT margin of 19.2% (2023: 17.8%) and sales growth in local currencies of 13.1% (2023: 7.2%).
- Individual objectives: An average of 105% (2023: 110%) was achieved, based on individual progress with respect to strategic initiatives and personal goals. The average target achievement of the Executive Committee per Belimo value was: credibility culture 107%, operational excellence 101%, solution leadership 105%, and customer value 104%.
Performance Achievement 2024
Key Performance Indicator | Purpose | Achievement CEO | Average Achievement other members, Executive Committee | |||
|---|---|---|---|---|---|---|
Sales growth of the Belimo Group | Measures Group sales growth | 133% | 133% | |||
EBIT margin of the Belimo Group | Measures Group profitability | 133% | 133% | |||
Regional sales growth | Measures regional sales growth | - | 119% | |||
Cost ratio of the respective Group Division | Measures the profitability of the respective Group Division | - | 125% | |||
Inventory to sales ratio | Measures efficient inventory management | - | 68% | |||
Purchasing cost reduction | Measures the reduction of manufacturing costs through value engineering | - | 133% | |||
Financial business objectives (weighted) | 133% | 128% | ||||
Credibility culture | Strengthens our culture of trust, integrity, competence, and responsibility | 104% | 108% | |||
Operational excellence | Promotes reliable delivery of highest-quality products | 98% | 102% | |||
Solution leadership | Ensures innovation leadership in our markets | 100% | 106% | |||
Customer value | Sharpens our focus on customer requirements for unique products and services | 102% | 105% | |||
Non-financial business objectives (weighted) | 102% | 105% |
In 2024, the variable remuneration amounted to 98% of the fixed remuneration for the CEO and ranged from 83% to 89% of the fixed remuneration for the other Executive Committee members.
2024 | ||||||||
|---|---|---|---|---|---|---|---|---|
in CHF 1 000 (gross), (audited) | CEO | Other members, Executive Committee | Total | Approved Remuneration by the Annual General Meeting 2024 | ||||
Base salary | 550 | 1 865 | 2 415 | |||||
Social security and pension | 140 | 427 | 567 | |||||
Other benefits | 10 | 54 | 64 | |||||
Total fixed remuneration1) | 700 | 2 346 | 3 046 | |||||
Short-term cash incentive2) | 525 | 1 452 | 1 977 | |||||
Employee Share Purchase Plan | 60 | 255 | 315 | |||||
Social security and pension | 101 | 255 | 356 | |||||
Total variable remuneration1) | 686 | 1 962 | 2 648 | |||||
Total1) | 1 386 | 4 308 | 5 694 | 7 300 | ||||
Expense allowance | 18 | 72 | 90 | |||||
1) The remuneration is rounded to the nearest thousand. Due to rounding, amounts may not precisely add up to the totals provided.
2) Annual variable remuneration for 2024 paid in December 2024 and March 2025.
2023 | ||||||||
|---|---|---|---|---|---|---|---|---|
in CHF 1 000 (gross), (audited) | CEO | Other members, Executive Committee | Total | Approved Remuneration by the Annual General Meeting 2023 | ||||
Base salary | 550 | 1 886 | 2 436 | |||||
Social security and pension | 114 | 359 | 473 | |||||
Other benefits | 10 | 59 | 69 | |||||
Total fixed remuneration1) | 673 | 2 304 | 2 977 | 3 600 | ||||
Short-term cash incentive2) | 406 | 1 249 | 1 656 | |||||
Employee Share Purchase Plan | 102 | 231 | 333 | |||||
Social security and pension | 95 | 248 | 343 | |||||
Total variable remuneration1) | 603 | 1 728 | 2 332 | 3 500 | ||||
Total1) | 1 277 | 4 032 | 5 309 | 7 100 | ||||
Expense allowance | 18 | 72 | 90 | |||||
1) The remuneration is rounded to the nearest thousand. Due to rounding, amounts may not precisely add up to the totals provided.
2) Annual variable remuneration for 2023 paid in December 2023 and March 2024.
In 2024 and 2023, the highest remuneration paid to a member of the Executive Committee was to Lars van der Haegen, CEO.
In 2024 and 2023, none of the members of the Executive Committee received any remuneration or loans from the Group other than those disclosed in this report. No allowances or loans were paid to related parties of the members of the Executive Committee, and no remuneration was assigned to former members of the Executive Committee or related parties.
As at December 31, 2024, no credits or loans were outstanding (December 31, 2023: none).
Participation Rights and Options on Such Rights
In 2024, 1 809 shares (2023: 2 651 shares) were purchased by the members of the Executive Committee under the Employee Share Purchase Plan. The market price of the BELIMO Holding AG share at the pre-defined purchase date was CHF 595.00 (2023: CHF 441.20).
Number of shares, (audited) | 2024 | 2023 | ||
|---|---|---|---|---|
Lars van der Haegen | 346 | 811 | ||
Other members of the Executive Committee | 1 463 | 1 840 | ||
Total | 1 809 | 2 651 |
The members of the Executive Committee (including related persons) owned the following numbers of shares of BELIMO Holding AG:
Number of shares, (audited) | December 31, 2024 | December 31, 2023 | ||
|---|---|---|---|---|
Dr. Elena Cortona | 823 | 666 | ||
Gary Economides | 2 364 | 1 899 | ||
James W. Furlong | 2 275 | 2 108 | ||
Louis Scheidegger | 1 733 | 1 576 | ||
Dr. Markus Schürch | 1 415 | 1 091 | ||
Dr. Adrian Staufer | 970 | 787 | ||
Lars van der Haegen | 4 110 | 3 764 | ||
Total | 13 690 | 11 891 |
In the periods following the inception of the Employee Share Purchase Plan, the number of shares held by the Executive Committee has developed as shown below.
Shares Held by
the CEO
Shares Held by the Executive Committee (without CEO)
The decrease in 2022 was attributable to the personnel changes within the Executive Committee.
Activities in Other Undertakings
The following table lists the comparable functions with economic purpose of the members of the Executive Committee in other companies in accordance with article 734e of the Swiss Code of Obligations and Art. 25ter of the Articles of Incorporation:
Other mandates, (audited) | Listed Company | 2024 | 2023 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
Lars van der Haegen | Schweiter Technologies AG | Member of the Board of Directors | X | X | X | |||||
Elena Cortona | INTERROLL HOLDING AG | Member of the Board of Directors | X | X | X | |||||
Markus Schürch | Schuerch Investment AG | Member of the Board of Directors | X | X | ||||||
Pension fund of BELIMO Automation AG | Member of the Board of Directors | X | X | |||||||
Mobimo Holding AG | Member of the Board of Directors | X | X |
Gary Economides, Jim Furlong, Louis Scheidegger, and Adrian Staufer have no other mandates with economic purpose.